RJP65S03DWA

IGBT 650V 60A tcs=10us

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Recommended Product
RJP65S03DWA-80#W0
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

KEY FEATURES

    • Low collector to emitter saturation voltage
      VCE(sat) = 1.5 V typ. (at IC = 30 A, VGE = 15 V, Tc = 25°C)
    • High speed Switching
    • Short circuit withstands time (10 μs min.)

PARAMETRICS

Parameters
RJP65S03DWA
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Number of Channels
Single
Inverter
YES
VCES (V)
650
IC (A) @25 °C
60
IC (A) @100 °C
30
VCE (sat) (V)
1.5
tf (µs) typ.
0.1
tsc (µs)
10

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.