RJH65T04BDPM-A0

650V - 30A - IGBT

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Low collector to emitter saturation voltage
      VCE(sat) = 1.5 V typ. (at IC = 30 A, VGE = 15 V, Ta = 25°C)
    • Built in fast recovery diode in one package
    • Trench gate and thin wafer technology
    • High speed switching
      tf = 45 ns typ. (at VCC = 400 V, VGE = 15 V, IC = 30 A, Rg = 10 Ω, Ta=25°C , inductive load)
    • Operation frequency (20kHz ≤ f ˂ 40kHz)

PARAMETRICS

Parameters
RJH65T04BDPM-A0
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
TO3PFP
Number of Channels
Dual
Configuration [Device]
Built-In FRD
Inverter
YES
PFC
YES
VCES (V)
650
Ic (Peak) (A)
120
IC (A) @25 °C
60
IC (A) @100 °C
30
VCE (sat) (V)
1.5
tf (µs) typ.
0.045
FRD Vf (V)
1.4
FRD trr (ns)
80
Pch (W)
65
Application
PFC
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.