RBN50H65T1FPQ-A0

IGBT 650V 50A TO-247A Built-In FRD

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Trench gate and thin wafer technology (G8H series)
    • Built in fast recovery diode in one package
    • Low collector to emitter saturation voltage
      VCE(sat) = 1.5 V typ. (at IC = 50 A, VGE = 15 V, Ta = 25°C)
    • Quality grade: Standard
    • High speed switching
    • Non-specification for short circuit
    • Applications: UPS, Welding, photovoltaic inverters, Power converter system

PARAMETRICS

Parameters
RBN50H65T1FPQ-A0
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
TO-247A
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
PFC
YES
VCES (V)
650
Ic (Peak) (A)
200
IC (A) @25 °C
100
IC (A) @100 °C
50
VCE (sat) (V)
1.5
tf (µs) typ.
0.04
FRD Vf (V)
2
FRD trr (ns)
65
Pch (W)
250
Application
Inverter
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.