Fast real-time performance and hardware-based virtualization-assisted function to speed ECU integration in complex ASIL D compliant automotive-control systems

 

The RH850/U2A16 MCU is equipped with four 400-megahertz (MHz) CPU cores in a dual core lock-step structure. Each CPU core integrates a hardware-based virtualization-assisted function, while maintaining the same fast real-time performance provided by the RH850. To support ASIL D, the RH850/U2A16 MCU includes self-diagnostic SR-BIST (Standby-Resume BIST) functions with minimized current fluctuation rate. The hardware-based virtualization-assisted function allows multiple software systems with varying ISO26262 functional safety levels to operate independently without interference during high performance. It also reduces the virtualization overhead to maintain real-time execution. This enables users to integrate multiple ECU functions into a single ECU while maintaining safety, security, and real-time operation requirements.

The RH850/U2A16 MCU is equipped with 16 megabytes (MB) of built-in flash ROM and 3.6 MB of SRAM, offering users the flexibility for future function expansion. It supports over-the-air (OTA) functionality that automatically and wirelessly updates ECU software to control programs without interrupting vehicle operations.

The RH850/U2A16 MCU includes security functions that support Evita Light up through Evita Full (Note) for enhanced protection against cyber-attacks, enabling the device to support safe and rapid Full No-Wait OTA software updates as security requirements evolve.

(Note) The EVITA (E-safety Vehicle Intrusion proTected Applications) project is co-funded by the European Union to develop in-vehicle network safety specifications. Evita Full is the highest level following Medium and Light.

 

Main Solutions

Key Features:

Item RH850/U2A16
CPU Core 400 MHz lockstep core × 4, FPU 1 unit / core (RH850 G4MH core)
Memory Program Flash 16 MB
Cluster RAM 3328 KB
Local RAM 4 x 64 KB
Data Flash 512 KB
Instruction Cache 4 x 16 KB
Clock Main Oscillator (Main OSC) with an oscillation frequency of 16, 20, 24, and 40 MHz
High Speed Internal Oscillator (HS IntOSC) with a nominal frequency of 200 MHz
Low Speed Internal Oscillator (LS IntOSC) with a nominal frequency of 240 kHz
High Voltage Internal Oscillator (HV IntOSC) with a nominal frequency of 16 MHz
Phase Locked Loop (PLL)
Clock output
Data Transfer sDMAC 32 channels
DTS 128 channels
Timer Encoder Timer (ENCA)  2 units
OS Timer (OSTM)  10 units
Window Watchdog Timer (WDTB)  5 units
GTM
1 unit
Timer Option (TAPA)   4 units
Timer Pattern Buffer (TPBA) 2 units
Timer Array Unit D (TAUD)  3 units
Timer Array Unit J (TAUJ)  4 units
Motor Control Timer (TSG3)  2 units
PWM Output/Diagnostic (PWM-Diag)  96 Channels
Real Time Clock (RTCA)  1 unit
Time Protection Timer (TPTM)  4 units
Long-Term System Counter (LTSC)  1 unit
Analog  Successive Approximation A/D Converter  79 channels, 3 modules (FPBGA 292-pin product) / 94 channels, 3 modules (FPBGA 516-pin product)
Communication Interfaces  Serial Communication Interface (SCI3)  3 channels
RHSIF 1 channel
LIN (RLIN3) 12 channels (FPBGA 292-pins product) / 24 channels (FPBGA 516-pin product)
CAN/CAN FD (Selectable) 16 channels
FlexRay 2 units
I2C Bus Interface (RIIC) 2 channels
Single Edge Nibble Transmission (RSENT) 8 channels
MSPI 6 channels (FPBGA 292-pin product) / 10 channels (FPBGA 516-pin product)
CXPI 4 channels
Ethernet 2 channels (1 x GB, 1 x 100MBit)
PSI5 4 channels
PSI5-S 2 channels
eMMC 1 unit
SFMA 1 unit
Safety ASIL D
CRC
Error Control Module (ECM)
Error injection for self-diag of several safety mechanisms
Logic BIST and memory BIST functions
Bus ECC
Clock Monitor
Security  Built-in ICU-M hardware security module
Basic Hardware Protection (BHP)
Secure RAM
Secure Data Flash
Code flash read/write protection
Debugging & Calibration  NEXUS, Low-pin Debug Unit (LDU)
Power Supply Voltage  1.025 to 1.155 V (CPU core), 3.0 to 5.5 V(system), 3.0 to 5.5 V (I/O)
Packages  292-pin FPBGA (17 × 17; 0.8 mm), 516-pin FPBGA (25 × 25; 0.8 mm)

Pin Count / Memory Size Lineup:

Program Flash
SRAM

16MB
3584KB
Pins
Package
292
FPBGA
516
FPBGA

 

Block Diagram:

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.