Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

M30833FJGP: M32C/83 Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
10 MHz CSTCE10M0G52-R0 - 150 (10) (10) SMD type, Built-in capacitor 87 KByte
10 MHz CSTLS10M0G53-B0 - 68 (15) (15) Built-in capacitor 87 KByte
16 MHz CSTCE16M0V51-R0 - 68 (5) (5) SMD type, Built-in capacitor 87 KByte
16 MHz CSALS16M0X55-B0 - 0 7 7 - 94 KByte
20 MHz CSTCE20M0V51-R0 - 47 (5) (5) SMD type, Built-in capacitor 88 KByte
20 MHz CSTCG20M0V51-R0 - 33 (5) (5) SMD type, Built-in capacitor -
20 MHz CSTLS20M0X51-B0 - 0 (5) (5) Built-in capacitor 78 KByte
30 MHz CSTCG30M0V51-R0 - 0 (5) (5) SMD type, Built-in capacitor 78 KByte
30 MHz CSACW30M0X51-R0 10k 0 - - SMD type 110 KByte
30 MHz CSTLS30M0X51-B0 - 0 (5) (5) Built-in capacitor 79 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M30833FJGP: M32C/83 Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
10 MHz FCR10.0MC5 - 0 (20) (20) Built-in capacitor -
16 MHz FCR16.0MC5 - 0 10 10 - -
20 MHz CCR20.0MXC7 - 0 (8) (8) SMD type, Built-in capacitor -

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.