Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

M30800SAFP: M32C/80 Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
4 MHz CSTCR4M00G55-R0 - 0 (39) (39) SMD type, Built-in capacitor 84 KByte
5 MHz CSTCR5M00G55-R0 - 0 (39) (39) SMD type, Built-in capacitor 96 KByte
8 MHz CSTCE8M00G55-R0 - 0 (33) (33) SMD type, Built-in capacitor 85 KByte
16 MHz CSTCE16M0V53-R0 - 0 (15) (15) SMD type, Built-in capacitor 96 KByte
20 MHz CSTCE20M0V53-R0 - 0 (15) (15) SMD type, Built-in capacitor 96 KByte
24 MHz CSTCG24M0V51-R0 - 0 (5) (5) SMD type, Built-in capacitor 90 KByte
32 MHz CSTCG32M0V51-R0 - 0 (5) (5) SMD type, Built-in capacitor 90 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M30800SAFP: M32C/80 Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
4 MHz PBRV4.00HR-Y - 0 (30) (30) SMD type, Built-in capacitor 41 KByte
5 MHz PBRV5.00HR-Y - 0 (30) (30) SMD type, Built-in capacitor 41 KByte
8 MHz PBRV8.00HR-Y - 0 (30) (30) SMD type, Built-in capacitor 41 KByte
16 MHz PBRV16.00HR-Y - 0 (10) (10) SMD type, Built-in capacitor 41 KByte
20 MHz PBRV20.00HR-Y - 0 (10) (10) SMD type, Built-in capacitor 42 KByte
24 MHz SSR24.00BR-AA10 15k 0 (10) (10) SMD type, Built-in capacitor 46 KByte
32 MHz SSR32.00BR-C05 8.2k 0 (5) (5) SMD type, Built-in capacitor 46 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.