HCAN Features

The high controller area network (HCAN) is a module for controlling real-time communication in vehicular and industrial equipment systems. For details on CAN specification, refer to Bosch CAN Specification Version 2.0 1991, Robert Bosch GmbH.

HCAN Transmission Method Features - Mailbox Number Order

HCAN Transmission Method Features - Message Priority Reverse Order

HCAN Reception Method - Mailbox for Transmission/Reception

HCAN Reception Method - Receive Only Mailbox

HCAN Data Transfer by DTC Activation

HCAN Data Transfer by DTC Activation

HCAN Transmission Flowchart

HCAN Reception Flowchart

HCAN Selection by Application

H8S/2282 Group

This LSI is equipped with ROM, RAM, a 16-bit timer pulse unit, a watchdog timer, serial communication interfaces, a controller area network (HCAN), an A/D converter, a motor control PWM timer, an LCD controller/driver (LCD), a clock pulse generator, and I/O ports as on-chip peripheral modules. This LSI is suitable for use as an embedded processor for high-level control systems.

H8S/2556Group, H8S/2552Group, H8S/2506 Group

This LSI is a high-performance microcomputer made up of the H8S/2000 CPU with an internal 32-bit configuration as its core, and the peripheral functions required to configure a system.

H8S/2612 Group

The H8S/2612 Series are single-chip microcomputers made up of the high-speed H8S/2600 CPU as its core, and the peripheral functions required to configure a system. The H8S/2600 CPU has an instruction set that is compatible with the H8/300 and H8/300H CPUs.

H8S/2615 Group

The H8S/2615 Group single-chip microcomputer is made up of the high-speed H8S/2600 CPU as its core, and the peripheral functions required for configuring a system. The H8S/2600 CPU has an instruction set that is compatible with the H8/300 and H8/300H CPUs.

H8S/2628 Group

The H8S/2628 Series are single-chip microcomputers made up of the high-speed H8S/2600 CPU as its core, and the peripheral functions required to configure a system. The H8S/2600 CPU has an instruction set that is compatible with the H8/300 and H8/300H CPUs.

H8S/2630 Group, H8S/2639 Group, H8S/2638 Group, H8S/2636 Group, H8S/2635 Group

This LSI has the internal 32-bit H8S/2600 CPU and includes a variety of peripheral functions necessary for a system configuration. It serves as a high-performance microcomputer.

H8S/2648 Group, H8S/2646 Group

The H8S/2646 Series are high-performance microcontrollers with the internal 32-bit H8S/2600 CPU core, and a set of on-chip supporting functions required for system configuration.

H8S/2649 Group

The H8S/2649 Group are high-performance microcontrollers with a built-in multiplier made up of the high-speed H8S/2600 CPU as its core.