H8/36077, H8/36079 Reference Oscillator Circuit Constants

Note
The oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. disclaims any warranties regarding the values, including but not limited to accuracy and fitness for a particular purpose, customer’s system, or product. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products, such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version

IC Name Freq. Type Part Number (*) Condition Supply Voltage
(V)
Temperature Range
(Degrees C)
Evaluation
Data Number
Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36077GH 4.000 MHz SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 3.0 to 5.5 -40 to +85 TCD-05-1739
Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 TCD-05-1740
8.000 MHz SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-05-1741
Lead CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-05-1742
10.000 MHz SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-05-1743
Lead CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-05-1744
12.000 MHz SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-05-1745
16.000 MHz CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-05-1746
20.000 MHz CSTCE20M0V53-R0 (15) (15) OPEN 0 TCD-05-1747

Note : CST type has built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0: Flat pack package(Ho=18 mm), -B0: Bulk ] SMD type [ -R0: Plastic tape package(ø =180 mm), -B0: Bulk (*) Murata changed part numbers. in June of 2001. New part numbers are shown on the above table with the current part numbers.