Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

IC Name Freq. Type Parts Number (*) Condition Supply Voltag
(V)
Temperatur Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms
Rd
(Ohms)
HD64F36064G 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0 to 5.5 -40 to +85 TCD-04-1121
4.000M Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 TCD-04-1122
SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-1123
6.000M Lead CSTLS6M00G56-B0 (47) (47) OPEN 0 TCD-04-1124
SMD CSTCR6M00G55-R0 (39) (39) OPEN 0 TCD-04-1125
8.000M Lead CSTLS8M00G56-B0 (47) (47) OPEN 0 TCD-04-1126
SMD CSTCE8M00G55-R0 (33) (33) OPEN 0 TCD-04-1127
10.000M Lead CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-04-1128
SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-1129
12.000M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-04-1130
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-04-1131
20.000M SMD CSTCE20M0V53-R0 (15) (15) OPEN 0 TCD-04-1132

Note : CST** type has the built-in loading capacitors.
Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(φ; =180mm), -B0:Bulk
(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.