Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

H8/36024 Group

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature Range Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36024GFP
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0~5.5 -20+80 TCD-03-1367
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-03-1368
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-03-1369
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-03-1370
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-03-1371
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-03-1372
HD64336024GFP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 2.7 ~ 5.5 TCD-03-1374
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-03-1375
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-03-1376
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-03-1377
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-03-1378
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0~5.5 TCD-03-1379
HD64F36024FP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0 ~ 5.5 TCD-04-0129
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0130
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0131
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0132
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0133
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0134
20.000M SMD CSTCE20M0V51-R0 (5) (5) OPEN 0 TCD-03-1373
HD64336024FP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 2.7 ~ 5.5 TCD-04-0135
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0136
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0137
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0138
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0139
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0140
20.000M SMD CSTCE20M0V51-R0 (5) (5) OPEN 0 TCD-03-1380

 

 

H8/36014 Group

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36014GFP
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0 ~ 5.5 -20~+80 TCD-04-0141
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0142
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0143
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0144
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0145
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0146
HD64336014GFP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 2.7 ~ 5.5 TCD-04-0147
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0148
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0149
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0150
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0151
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0152
HD64F36014FP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 3.0 ~ 5.5 TCD-04-0153
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0154
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0155
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0156
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0157
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0158
20.000M SMD CSTCE20M0V51-R (5) (5) OPEN 0 TCD-04-0159
HD64336014FP 2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 2.7 ~ 5.5 TCD-04-0160
4.000M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-04-0161
6.000M SMD CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-0162
8.000M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0163
10.000M SMD CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0164
16.000M SMD CSTCE16M0V53-R0 (15) (15) OPEN 0 4.0 ~ 5.5 TCD-04-0165
20.000M SMD CSTCE20M0V51-R0 (5) (5) OPEN 0 TCD-04-0166

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(φ =180mm), -B0:Bulk
(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.