RMLV3216AGSA-5S2

32Mb Advanced LPSRAM (2M word × 16bit / 4M word x 8bit)

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.

Recommended Product
RMLV3216AGSA-5S2#KA0
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The RMLV3216A Series is a family of 32-Mbit static RAMs organized 2,097,152-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV3216A Series has realized higher density,higher performance and low power consumption. The RMLV3216A Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48pin TSOP (I), 52pin TSOP (II) or 48-ball fine pitch ball grid array.

KEY FEATURES

    • Single 3V supply: 2.7V to 3.6V
    • Access time: 55ns (max.)
    • Current consumption:
      Standby: 0.6µA (typ.)
    • Common data input and output
      Three state output
    • Directly TTL compatible
      All inputs and outputs
    • Battery backup operation

PARAMETRICS

Parameters
RMLV3216AGSA-5S2
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Memory capacity (Mbit)
32
Organization (bit)
x 8 / x 16
Package Type
TSOP(48)
Access time (ns)
55
Supply voltage (V)
2.7 to 3.6
Operating temperature (°C)
-40 to 85
Remarks
PLP termination: Mar., 2031 (planned)

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation Model Download SPICE parameters, IBIS models, and other simulation data.

Action Needed