Renesas offers a family of 3.3V and 5V analog multiplexer/demultiplexer ICs that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between mixed-supply buses, and in applications that require isolation and protection.
Available in 4-channel-2:1, 2-channel-4:1, and 6-channel-4:1, Renesas' multiplexers are optimized for high-performance video signal switching, audio signal switching, and telecom routing applications. High performance and low power dissipation make this device ideal for battery-operated and remote-instrumentation applications.
An analog multiplexer (also known as a MUX or data selector) is a device used to select one of many input signals and connect that selected input to a single output/transmission line. A select line is used to control which input is connected to the output of the multiplexer.
The multiplexer offers the benefit of reducing the required number of transmission lines by switching various signals onto a single line. In other words, a single line can be shared by multiple signals at different times. Likewise, a demultiplexer does the reverse. That is, a signal coming into a single node can be switched to multiple outputs at different times. Oftentimes, a demultiplexer will be placed on the receiving side of the transmission line to complement the multiplexer, splitting the single data stream into the original multiple signal paths.
Important parameters of multiplexers and demultiplexers are:
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
On Resistance (Ω) |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
4-Channel 2:1 Analog Mux/Demux | Analog Mux/Demux | PCG16 | -40 to 85°C | 8 | 5 | 5 | Standard | 3.554 |