Overview

Description

The QS32X2384 provides a set of twenty high-speed CMOS TTL-compatible bus switches. The QS32x2384 also includes internal 25 ohm series termination resistors to reduce reflection noise in high-speed applications. Four Bus Enable signals are provided, one for each of five bits of the 20-bit bus. The QS32X2384 is ideal for switching wide digital buses, as well as hotplug buffering, and 5V to 3V conversion. The QS32X2384 operates at -40C to +85C.

Features

  • Enhanced N channel FET with no inherent diode to VCC
  • Low propagation delay and zero ground bounce
  • 25 ohm resistors for low noise
  • Undershoot Clamp Diodes on all switch and control Inputs
  • Four enables control five bits each
  • TTL-compatible input and output levels
  • Available in 48-pin QVSOP package

Comparison

Applications

Documentation

Design & Development

Models