The Renesas signal repeater family offers the industry a blend of top analog performance, lower power and the most system-level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage and communications.
Description
IDT provides a broad portfolio of active signal conditioner ICs. These Repeaters support data rates up to 6.25Gbps and allow for reliable communication over long circuit board traces or across long cables. This video provides an introduction to IDT's Signal Integrity Product line and shows a brief demonstration of PCIe 2.1, USB 3.0, and 6G SATA repeater capabilities. Other protocols offered include 6G SAS, sRIO, XAUI, and more. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc.
Transcript