Image
The Physical Layer is a fundamental layer upon which all higher level functions in a network are based. It is the first level in the seven-layer OSI model of computer networking. The Physical Layer translates communications requests from the data link layer into hardware-specific operations to affect transmission or reception of electronic signals.
Core Voltage (V) |
Input Freq (MHz) |
Pkg. Type |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
Part Number | |||||
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™ | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C | 8.516 |
3.3-V 10Base-T/100Base-TX Integrated PHYceiver™ | 3.3 | 25 | SSOP, VFQFPN | -40 to 85°C, 0 to 70°C | 5.425 |
10Base-T/100Base-TX Integrated PHYceiver™ with RMII Interface | 3.3 | VFQFPN | 0 to 70°C | 7.04 | |
10Base-T/100Base-TX Integrated PHYceiver™ with RMII Interface | 3.3 | VFQFPN | -40 to 85°C, 0 to 70°C | 4.557 |