Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.

Features

  • 3 PCIe Gen1 Lanes, 3 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete CABGA 144 C No Tray
Availability
Obsolete CABGA 144 C No Reel
Availability
Obsolete CABGA 144 C Yes Tray
Availability
Obsolete CABGA 144 C Yes Reel
Availability
Obsolete CABGA 144 I Yes Tray
Availability
Obsolete CABGA 144 I Yes Reel
Availability
Obsolete CABGA 144 I No Tray
Availability
Obsolete CABGA 144 I No Reel
Availability
Obsolete VFQFPN 132 C Yes Tray
Availability
Obsolete VFQFPN 132 C Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
89PES3T3 Data Sheet Datasheet PDF 447 KB
89PES3T3 Device Errata (Revision ZA) Errata PDF 86 KB
89PES3T3 Device Errata (Revision ZB) Errata PDF 87 KB
User Guides & Manuals
89HPES4T4QFN Hardware Design Guide Guide PDF 768 KB
89PES3T3 Device User Manual Manual PDF 1.88 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PCN# : A1512-02 Assembly Transfer from Amkor Korea to Amkor China Product Change Notice PDF 32 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
PCN# : TB0908-03 NEW SHIPPING TRAY FOR 13 MM X 13 MM PBGA-144 & 13 MM X 13 MM CABGA-144 Product Change Notice PDF 957 KB
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
Other
89PES3T3 OrCAD symbol Misc ZIP 2 KB
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89PES3T3 Product Brief Product Brief PDF 181 KB
89EBPES4T4 Eval Board OrCAD Schematics - Fab # 18-637-001 Schematic ZIP 682 KB

Downloads

Title language Type Format File Size Date
Software
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
Models
89PES3T3 BSDL (Revision: ZA) Model - BSDL BSDL 7 KB
89PES3T3 BSDL (Revision: ZB) Model - BSDL BSDL 7 KB

Boards & Kits

Part Number Title Type Company
89KTPES3T3QFN Evaluation Board SDK for the 89HPES3T3 Evaluation Renesas