Image

Renesas offers a comprehensive portfolio of linear and limiting optical transimpedance amplifiers (TIA), and driver modulators for optical networks in datacenter applications. Renesas' low power transimpedance amplifiers with integrated post-amplifier (TIA+PA) provide high performance, high data rates, low power, and low emissions. Renesas' TIA+PA receiver arrays enable chip-to-chip, board-to-board, and system-to-system optical interconnects, removing the constraints of copper cabling, and enabling the realization of higher data rates with significantly less EMI and power consumption.