UPD60510BF1-HN4-M1-A

Recommended Product
UPD60510BF1-HN4-M1-A
Production Status
Mass Production

BLOCK DIAGRAM

R-IN32 Block Diagram

PARAMETRICS

Parameters
UPD60510BF1-HN4-M1-A
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Bit Size
32
Family
R-IN
Series
R-IN32M3
Group
R-IN32
Program Memory (KB)
768
RAM (KB)
512
Program Memory Type
ROMless
Pin Count
324
CPU
Cortex-M3
Max. Freq (MHz)
100
On-chip Oscillator
YES
On-chip Oscillator Freq. (MHz)
100
PLL
YES
DMA
YES
DMA Remarks
DMAC x 4 ch
External Interrupt Pins
29
I/O Ports
96
32-bit Timer (ch)
1
Watchdog Timer (ch)
1
CAN (ch)
2
Ethernet
YES
Ethernet Remarks
2ch
USB Endpoints
0
Clocked Serial Interface (ch)
2
UART (ch)
2
I2C (ch)
2
Operating Voltage Max (V)
1.1
Operating Voltage Min (V)
0.9
Power Supply
"VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6V"
Operating Temperature Max (°C)
85
Operating Temperature Min (°C)
-40
Remarks
"Industrial communication, include CC-Link IE Field slave IP"

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed