ISL21010CFH330

Micropower Voltage Reference

Product Status: Mass Production

OVERVIEW

The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage.

Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.

KEY FEATURES

  • Reference output voltages: 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Precision 0.2% initial accuracy
  • Input voltage range:
  • ISL21010-10, -12, -15 -20: 2.2V to 5.5V
  • ISL21010-25: 2.6V to 5.5V
  • ISL21010-30: 3.1V to 5.5V
  • ISL21010-33: 3.4V to 5.5V
  • ISL21010-41: 4.2V to 5.5V
  • Output current source capability: 25mA
  • Operating temperature range: -40°C to +125°C
  • Output voltage noise (VOUT = 2.048V): 58μVP-P (0.1Hz to 10Hz)
  • Supply current: 48μA (typical)
  • Tempco: 50ppm/°C
  • Package: 3 Ld SOT-23

PARAMETRICS

Parameters
ISL21010CFH330
Basic Information
Production Status
Mass Production
VOUT (V)
3
Temperature Coefficient
15 ppm/°C
IS (max)
100 µA
VS (min)
3.1 V
VS (max)
5.5 V
Min Operating Temperature
-40 °C
Max Operating Temperature
125 °C
LTD Stability (ppm)
50
Initial Accuracy (% Vout)
0.2
Output Noise (typ)
36 µVRMS
Technology
Band-gap
ISOURCE (max) (mA)
25
ISINK (max) (mA)
126
Low Frequency Noise
86 µVPP
Hysteresis (ppm)
100
Qualification Level
Standard
Supply Voltage Vs Range (V)
3.1 to 5.5
Can Sample
YES
Temperature Range
-40 to +125