KAD5612P-21

12-Bit, 210MSPS Dual-Channel ADC with LVDS/LVCMOS Outputs

Product Status: Mass Production

OVERVIEW

The KAD5612P is a family of low-power, high-performance, dual-channel 12-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5612P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5612P-21), 170MSPS (KAD5612P-17) and 125MSPS (KAD5612P-12).

A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores.

Digital output data is presented in selectable LVDS or CMOS formats. The KAD5612P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • Programmable gain, offset and skew control
  • 1.3GHz analog input bandwidth
  • 60fs clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two’s complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)

    Key Specifications
  • SNR = 66.0dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 86.0dBc for fIN = 105MHz (-1dBFS)
  • Power consumption
  • 429mW at 250MSPS
  • 342mW at 125MSPS

PARAMETRICS

Parameters
KAD5612P-21
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Resolution Bits
12
Max Conversion Rate MSPS
210
SNR (dbFS)
66.6
SFDR (dB)
82.8
Power Consumption (mW)
405
Input BW
1300 MHz
Input VIN (Range) (VPP, differential)
1.47
Output Interface
LVDS/LVCMOS
Integral NonLinearity LSB
2
Differential NonLinearity LSB
0.8
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password