KAD5512P-12

12-Bit, 125MSPS Single-Channel ADC with LVDS/LVCMOS Outputs

Product Status: Mass Production

OVERVIEW

The KAD5512P is the low-power member of the KAD5512 family of 12-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5512P is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS.

A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset.

Digital output data is presented in selectable LVDS or CMOS formats. The KAD5512P is available in 72 Ld and 48 Ld QFN packages with an exposed paddle. Operating from a 1.8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • Half the power of the pin-compatible KAD5512HP family
  • 1.5GHz analog input bandwidth
  • 60fs clock jitter
  • Programmable gain, offset and skew control
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two’s complement, gray code or binary data format
  • SDR/DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)

    Key Specifications
  • SNR = 66.1dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 87dBc for fIN = 105MHz (-1dBFS)
  • Total Power Consumption
  • 267/219mW at 250/125MSPS (SDR Mode)
  • 234/189mW at 250/125MSPS (DDR Mode)

PARAMETRICS

Parameters
KAD5512P-12
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Resolution Bits
12
Max Conversion Rate MSPS
125
SNR (dbFS)
67.1
SFDR (dB)
79.6
Power Consumption (mW)
219
Input BW
1500 MHz
Input VIN (Range) (VPP, differential)
1.47
Output Interface
LVDS/LVCMOS
Integral NonLinearity LSB
2.5
Differential NonLinearity LSB
0.8
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed