ISLA222S12

Dual 12-Bit, 125 MSPS JESD204B High Speed Serial Output ADC

Product Status: Mass Production

OVERVIEW

The ISLA222S is a series of low-power, high-performance, dual-channel 12-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA222S is part of a pin-compatible family of 12- and 14-bit dual-channel A/Ds with maximum sample rates ranging from 125MSPS to 250MSPS and shares the same analog core as Intersil's proven ISLA222P series of ADCs. The family minimizes power consumption while providing state of the art dynamic performance, offering an optimal performance vs power trade-off.

Differentiating the ISLA222S from the ISLA222P is its highly configurable, JESD204B-compliant, high-speed serial output link. The link offers data rates up to 4.375Gbps per lane and multiple packing modes. It can be configured to use one, two, or three lanes to transmit the conversion data, allowing for flexibility in the receiver design. The SERDES transmitter also provides deterministic latency and multi-chip time alignment support to satisfy an application's complex synchronization requirements.

A Serial Peripheral Interface (SPI) port allows for extensive configurability of the JESD204B transmitter including access to its built-in link and transport layer test patterns. The SPI port also provides control for numerous additional features including the fine gain and offset adjustments of the two ADC cores as well as the programmable clock divider, enabling 2x and 4x harmonic clocking.

The ISLA222S is available in a space saving 7mmx7mm 48 Ld QFN package. The package features a thermal pad for improved thermal performance and is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • JESD204A/B high-speed data interface
  • JESD204A compliant
  • JESD204B device subclass 0 compliant
  • JESD204B device subclass 2 compatible
  • Up to 3 JESD204 output lanes running up to 4.375Gbps
  • Highly configurable JESD204 transmitter
  • Multiple chip time alignment and deterministic latency support (JESD204B device subclass 2)
  • SPI programmable debugging features and test patterns
  • 48-pin QFN 7mmx7mm package

    Key Specifications
  • SNR at 250/200/125MSPS 70.6/71.2/71.7 dBFS fIN = 30MHz 70.3/70.7/70.9 dBFS fIN = 190MHz
  • SFDR at 250/200/125MSPS 87/93/95 dBc fIN = 30MHz 84/93/86 dBc fIN = 190MHz
  • Total Power Consumption: 989mW at 250MSPS

PARAMETRICS

Parameters
ISLA222S12
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Resolution Bits
12
Max Conversion Rate MSPS
125
SNR (dbFS)
71.7
SFDR (dB)
95
Power Consumption (mW)
731
Input BW
675 MHz
Input VIN (Range) (VPP, differential)
2
Output Interface
JESD204B High Speed Serial
Integral NonLinearity LSB
0.5
Differential NonLinearity LSB
0.1
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password