ISLA216S20

16-Bit, 200MSPS JESD204B High Speed Serial Output ADC

Product Status: Mass Production

OVERVIEW

The ISLA216S is a series of low-power, high-performance, 16-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA216S is part of a pin-compatible family of 12-, 14-, and 16-bit A/Ds with maximum sample rates ranging from 130 to 500MSPS and shares the same analog core as Intersil's proven ISLA216P series of ADCs. The family minimizes power consumption while providing state-of-the art dynamic performance, offering an optimal performance-vs-power trade-off.

Differentiating the ISLA216S from the ISLA216P is its highly configurable, JESD204B-compliant, high speed serial output link. The link offers data rates up to 4.375Gbps per lane and multiple packing modes. It uses two lanes to transmit the conversion data. The SERDES transmitter also provides deterministic latency and multi-chip time alignment support to satisfy an application's complex synchronization requirements.

A serial peripheral interface (SPI) port allows for extensive configurability of the JESD204B transmitter including access to its built-in link and transport-layer test patterns. The SPI port also provides control for numerous additional features including the fine gain and offset adjustments of the two ADC cores as well as the programmable clock divider, enabling 2x and 4x harmonic clocking.

The ISLA216S is available in a space-saving 7mmx7mm 48 Ld QFN package. The package features a thermal pad for improved thermal performance and is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • JESD204A/B High Speed Data Interface
  • JESD204A Compliant
  • JESD204B Device Subclass 0 Compliant
  • JESD204B Device Subclass 2 Compatible
  • JESD204 Output Lanes Run up to 4.375Gbps
  • Highly Configurable JESD204 Transmitter
  • Multiple Chip Time Alignment and Deterministic Latency Support (JESD204B Device Subclass 2)
  • SPI Programmable Debugging Features and Test Patterns
  • 48-pin QFN 7mmx7mm Package

PARAMETRICS

Parameters
ISLA216S20
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Resolution Bits
16
Max Conversion Rate MSPS
200
SNR (dbFS)
77.2
SFDR (dB)
93
Power Consumption (mW)
815
Input BW
620 MHz
Input VIN (Range) (VPP, differential)
2.08
Output Interface
JESD204B High Speed Serial
Integral NonLinearity LSB
12
Differential NonLinearity LSB
0.17
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password