ISLA214P13

14-Bit, 130MSPS ADC

Product Status: Mass Production

OVERVIEW

The ISLA214P is a series of low power, high performance 14-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA214P is part of a pin-compatible family of 12 to 16-bit A/Ds with maximum sample rates ranging from 130MSPS to 500MSPS.

A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters, such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats, and can be configured as full-width, single data rate (SDR) or half-width, double data rate (DDR). The ISLA214P is available in a 72-contact QFN package with an exposed paddle. Operating from a 1.8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).

KEY FEATURES

  • Single supply 1.8V operation
  • Clock duty cycle stabilizer
  • 75fs clock jitter
  • 700MHz bandwidth
  • Programmable built-in test patterns
  • Multi-ADC support
  • SPI programmable fine gain and offset control
  • Support for multiple ADC synchronization
  • Optimized output timing
  • Nap and sleep modes
  • 200µs sleep wake-up time
  • Data output clock
  • SDR/DDR LVDS-compatible or LVCMOS outputs
  • Selectable clock divider

PARAMETRICS

Parameters
ISLA214P13
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Resolution Bits
14
Max Conversion Rate MSPS
130
SNR (dbFS)
74.9
SFDR (dB)
88
Power Consumption (mW)
397
Input BW
700 MHz
Input VIN (Range) (VPP, differential)
2
Output Interface
LVDS/LVCMOS
Integral NonLinearity LSB
2.5
Differential NonLinearity LSB
0.25
Analog Supply Voltage V
1.8
Digital Supply Voltage V
1.8
Qualification Level
Standard
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password