X9511

Single Digitally-Controlled (XDCP™) Potentiometer (Push Button Controlled)

Product Status: Mass Production(*)

OVERVIEW

The Intersil X9511 is a push button controlled potentiometer that is ideal for push button controlled resistance trimming.

The X9511 is a resistor array composed of 31 resistive elements. Between each element and at either end are tap points accessible to the wiper element. The position of the wiper element is controlled by the PU and PD inputs. The position of the wiper can be automatically stored in EE memory and then be recalled upon a subsequent power-on operation.

The resolution of the X9511 is equal to the maximum resistance value divided by 31. As an example, for the X9511W (10kΩ) each tap point represents 323Ω.

All Intersil nonvolatile products are designed and tested for applications requiring extended endurance and data retention.

KEY FEATURES

  • Push button controlled
  • Low power CMOS
  • Active current, 3mA max
  • Standby current, 100µA typical
  • 31 resistive elements
  • Temperature compensated
  • ±20% end to end resistance range
  • -5V to +5V range
  • 32 wiper tap points
  • Wiper positioned via two push button inputs
  • Slow and fast scan modes
  • AUTOSTORE® option
  • Manual store option
  • Wiper position stored in nonvolatile memory and recalled on power-up
  • 100 year wiper position data retention
  • X9511W = 10kΩ
  • Packages
  • 8 Ld PDIP
  • 8 Ld SOIC
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
X9511
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
1
# of Taps
32
Memory Type
Nonvolatile
Bus/Output Interface
Pushbutton
Resistance Options (kΩ)
10
Supply Voltage Vcc (Min) (V)
4.5
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
100 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
-5 V
VL Max. Terminal Voltage
5 V
Wiper Current (mA)
1
Wiper Resistance (Ω)
40
Dual Supply Range (V)
N/A
Max Operating Temperature
85 °C
End-to-End Temperature Coefficient (ppm/øC)
300
Middlepoint Ratiometric Tempco
20
Qualification Level
Standard
Single Supply Range (V)
0 to 5.5
Supply Voltage Vcc Range (V)
4.5 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password