ISL90841

Quad Digitally Controlled Potentiometers (XDCP™)

Product Status: Mass Production(*)

OVERVIEW

The ISL90841 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit.

The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2 C bus interface. Each potentiometer has an associated Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper.

All four potentiometers have one terminal tied to GND. The DCPs can be used as a resistor divider or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Four potentiometers in one package
  • 256 resistor taps - 0.4% resolution
  • I2C serial interface
  • Wiper resistance: 70Ω typical @ 3.3V
  • Standby current <5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ, 10kΩ total resistance
  • 14 Lead TSSOP
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL90841
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
4
# of Taps
256
Memory Type
Volatile
Bus/Output Interface
I2C
Resistance Options (kΩ)
10, 50
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
5 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
0 V
VL Max. Terminal Voltage
5.5 V
Wiper Current (mA)
3
Wiper Resistance (Ω)
70
Dual Supply Range (V)
N/A
Max Operating Temperature
85 °C
End-to-End Temperature Coefficient (ppm/øC)
45
Middlepoint Ratiometric Tempco
4
Features
2-terminal - voltage divider or rheostat usage
Qualification Level
Standard
Single Supply Range (V)
0 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed