ISL23511

Low Noise, Low Power, 32 Taps, Push Button Controlled Potentiometer

Product Status: Mass Production

OVERVIEW

The Intersil ISL23511 is a three-terminal digitally-controlled potentiometer (XDCP) implemented by a resistor array composed of 31 resistive elements and a wiper switching network. The ISL23511 features a push button control, a shutdown mode, as well as an industry-leading µTQFN package.

The push button control has individual PU and PD inputs for adjusting the wiper. To eliminate redundancy the wiper position will automatically increment or decrement if one of these inputs is held longer than one second.

Forcing both PU and PD low for more than two seconds activates shutdown mode. Shutdown mode disconnects the top of the resistor chain and moves the wiper to the lowest position, minimizing power consumption.

The three terminals accessing the resistor chain naturally configure the ISL23511 as a voltage divider. A rheostat is easily formed by floating an end terminal or connecting it to the wiper.

KEY FEATURES

  • Solid-state volatile potentiometer
  • Push button controlled
  • Single or Auto increment/decrement
  • Fast Mode after 1s button press
  • Shutdown Mode
  • 32 wiper tap points
  • Zero scale wiper position on power-up
  • Low power CMOS
  • VCC = 2.7V to 5.5V
  • Terminal voltage, 0 to VCC
  • Standby current, 3µA max
  • RTOTAL value = 10kΩ, 50kΩ
  • Packages
  • 8 Ld SOIC and 10 Ld µTQFN (2.1x1.6mm)
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL23511
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
# of Taps
32
Memory Type
Volatile
Bus/Output Interface
Pushbutton
Resistance Options (kΩ)
10
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
0.6 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
0 V
VL Max. Terminal Voltage
5.5 V
Wiper Current (mA)
3
Wiper Resistance (Ω)
130
Dual Supply Range (V)
N/A
Max Operating Temperature
125 °C
End-to-End Temperature Coefficient (ppm/øC)
80
Middlepoint Ratiometric Tempco
25
Features
Shutdown mode and auto increment
Qualification Level
Standard
Single Supply Range (V)
0 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +125

Confirm below disclaimers

Input Renesas account name and password