ISL23425

Dual, 256-Tap, Low Voltage Digitally Controlled Potentiometer (XDCP™)

Product Status: Mass Production

OVERVIEW

The ISL23425 is a volatile, low voltage, low noise, low power, 256-tap, dual digitally controlled potentiometer (DCP) with an SPI Bus™ interface. It integrates two DCP cores, wiper switches and control logic on a monolithic CMOS integrated circuit.

Each digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the SPI bus interface. Each potentiometer has an associated volatile Wiper Register (WRi, i = 0, 1) that can be directly written to and read by the user. The contents of the WRi controls the position of the wiper. When powered on, the wiper of each DCP will always commence at mid-scale (128 tap position).

The low voltage, low power consumption, and small package of the ISL23425 make it an ideal choice for use in battery operated equipment. In addition, the ISL23425 has a VLOGIC pin allowing down to 1.2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23425 without passing through a voltage level shifter.

The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Two potentiometers per package
  • 256 resistor taps
  • 10kΩ, 50kΩ or 100kΩ total resistance
  • SPI serial interface
  • No additional level translator for low bus supply
  • Daisy Chaining of multiple DCPs
  • Maximum supply current without serial bus activity (standby)
  • 4µA @ VCC and VLOGIC = 5V
  • 1.7µA @ VCC and VLOGIC = 1.7V
  • Shutdown Mode
  • Forces the DCP into an end-to-end open circuit and RWi is connected to RLi internally
  • Reduces power consumption by disconnecting the DCP resistor from the circuit
  • Power supply
  • VCC = 1.7V to 5.5V analog power supply
  • VLOGIC = 1.2V to 5.5V SPI bus/logic power supply
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Power-on preset to mid-scale (128 tap position)
  • Extended industrial temperature range: -40°C to +125°C
  • 14 Ld TSSOP or 16 Ld µTQFN packages
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL23425
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
# of Taps
256
Memory Type
Volatile
Bus/Output Interface
SPI
Resistance Options (kΩ)
10, 100
Supply Voltage Vcc (Min) (V)
1.7
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
4 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
0 V
VL Max. Terminal Voltage
5.5 V
Wiper Current (mA)
3
Wiper Resistance (Ω)
70
Dual Supply Range (V)
N/A
Max Operating Temperature
125 °C
End-to-End Temperature Coefficient (ppm/øC)
45, 65, 125
Middlepoint Ratiometric Tempco
8, 4, 2.3
Features
VLOGIC 1.2V to 5.5V; Daisy Chainable to minimize # I/0 pins on microcontroller
Qualification Level
Standard
Single Supply Range (V)
0 to 5.5
Supply Voltage Vcc Range (V)
1.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +125

Action Needed