Overview

Description

The 844251I-14 is an Ethernet Clock Generator. The 844251I-14 uses an 18pF parallel resonant crystal over the range of 23.2MHz – 30MHz. For Ethernet applications, a 25MHz crystal is used. The device has excellent <1ps phase jitter performance, over the 1.875MHz – 20MHz integration range. The 844251I-14 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Features

  • One differential LVDS output pair
  • Crystal oscillator interface designed for an 18pF, parallel resonant crystal (23.2MHz – 30MHz)
  • Output frequency ranges: 145MHz – 187.5MHz and 580MHz – 750MHz
  • VCO range: 580MHz – 750MHz
  • RMS phase jitter at 156.25MHz, using a 25MHz crystal (1.875MHz – 20MHz): 0.53ps (typical)
  • Full 2.5V output supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models