Image
Renesas offers the industry’s widest selection of silicon timing ICs, making it a one-stop-shop for demanding industrial applications and devices which support industry standards and meet performance benchmarks. Applications ranging from communications equipment to industrial control, automotive infotainment, factory automation, medical devices, and Point of Sale (POS) terminals leverage various elements from the widest timing portfolio in existence.
Features of the portfolio include:
|
Future-proof Your PCIe® Designs | Blog Post | Apr 14, 2022 |
Selecting the Best Device for Converter Clocking Applications | Blog Post | Feb 1, 2022 | |
|
Why Programmable Clocks Are Better than Crystal Oscillators (XO) | Blog Post | Feb 16, 2018 |