YQB-R5F1057A-TB

PARAMETRICS

Parameters
YQB-R5F1057A-TB
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation
Product Name
RL78/G11 TARGET BOARD
Ordering Information
Photo
Product Overview
The YQB-R5F1057A-TB is a target board used for evaluating microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.
Application (Category)
Factory, Office, Home, City, Home Appliances, Medical & Healthcare, Security
Key Function
PWM, I2C, CSI, DTC
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/G11
Size
71.12 x 55.88 mm
Release Date
2016.10
1 page Guide
Circuit Diagram
Documents.
Power Supply
1.6V to 5.5V
Peripherals Interface
E1
Company Name
Renesas
Price for reference
€ 17.90 net
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.