ISL78113A

Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch

Product Status: Mass Production

OVERVIEW

The ISL78113A provides a tiny and convenient boost power supply solution to generate a regulated output up to 500mA from any sub-5V secondary rail found in an automotive electrical system, including battery powered applications (NiCd, NiMH, or one-cell Li-Ion/Li-Polymer). It offers an adjustable output (3.0V to 5.2V) supporting USB-OTG or HDMI applications. The device is able to supply 500mA from a 3V input and 5V output, and has a typical 1.3A peak current limit.

The ISL78113A is a fully integrated, internally compensated, synchronous converter optimized to maximize efficiency and reduce the overall solution size and bill of materials. Its high 2MHz switching frequency allows the use of tiny, low-profile inductors and chip capacitors. It also eliminates potential interference within the AM radio band and the external EMI filtering needed for converters switching at lower rates. To minimize power consumption while off, the device features an ultra-low current shutdown mode dropping quiescent current to 50nA typical.

ISL78113A is supplied in an 8 Ld DFN package. The device is rated to operate over the temperature range of -40°C to +105°C.

KEY FEATURES

  • Output disconnect during shutdown preventing output precharging and uncontrolled short-circuit current
  • Input voltage range: 0.8V to 4.7V
  • Output current: Up to 500mA (VBAT = 3V, VOUT = 5V)
  • Logic control shutdown (IQ < 1µA)
  • 2MHz switching frequency
  • Up to 95% efficiency at typical operating conditions
  • Fault protection: OVP, OCP, OTP, UVLO
  • 2mmx2mm 8 Ld DFN package
  • Qualified for automotive operations

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78113A
Basic Information
Production Status
Mass Production
Topology
Boost
# of Outputs
1
Input Voltage Min (V)
0.8
Input Voltage Max (V)
4.7
Output Voltage Min (V)
1
Output Voltage Max (V)
5.2
Output Current Max (A)
0.5
IQ
1 µA
Switching Freq. (max) (MHz)
2.23
Switching Freq. (min) (MHz)
1.73
Max Duty Cycle (%)
-
Qualification Level
Automotive
Peak Efficiency (%)
95
POR
No
SYNCH Capability
No
Control Type
Current Mode
Switching Frequency Range (MHz)
1.73 to 2.23 MHz
Temperature Range
-40 to +105

Design Resources and Tools

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Automotive IC FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits


Related Videos

11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.

Action Needed