Product Status: Product Inquiry
PARAMETRICS
Parameters
RAJ2800034H12HPF
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
TO263-7
Type
High side
Channels
1
RON (mohm) typ. @ Tj = 25 °C
2.5
RON (mohm) max. @ Tj = 25 °C
3
RON (mohm) max. @ Tj = 150 °C
5.6
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
27
IL (SC) (A)
120
Diagnostic
Current Sense
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |