NP45N06VUK

Nch Single Power MOSFET 60V 45A 9.6mohm MP-3ZP/TO-252 Automotive

Product Status: Mass Production

OVERVIEW

These products are N-channel MOS Field Effect Transistors designed for high current switching applications.

KEY FEATURES

    • Super low on-state resistance
      RDS(on) = 9.6 mΩ MAX. (VGS = 10 V, ID = 23 A)
    • Low Ciss: Ciss = 1690 pF TYP. (VDS = 25 V)
    • Designed for automotive application and AEC-Q101 qualified

PARAMETRICS

Parameters
NP45N06VUK
Basic Information
Production Status
Mass Production
PLP
-
Package Type
MP-3ZP/TO-252
Nch/Pch
Nch
Number of Channels
Single
Automotive
YES
VDSS (V) max.
60
ID (A)
45
RDS (ON) (mohm) max. @10V or 8V
9.6
Ciss (pF) typ.
1690
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
75
Application
Automotive Use
Mounting Type
Surface Mount
Series Name
NP Series
QG (nC) typ.
30

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.