ISL78693

Automotive Single-Cell LiFePO<sub>4</sub> Battery Charger

Product Status: Mass Production

OVERVIEW

The ISL78693 is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2.65V (cold crank case). This charger is designed to work with various types of AC adapters or a USB port.

The ISL78693 operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a Constant Current/Constant Voltage (CC/CV) profile. The charge current is programmable with an external resistor up to 1A. The ISL78693 can also work with a current-limited adapter to minimize the thermal dissipation.

The ISL78693 features charge current thermal foldback to ensure safe operation when the printed circuit board’s thermal dissipation is limited due to space constraints. Additional features include preconditioning of an over-discharged battery, an NTC thermistor interface for charging the battery in a safe temperature range, and automatic recharge. The device is specified for operation in ambient temperatures from -40°C to +85°C and is offered in a 3x3mm thermally enhanced DFN package.

KEY FEATURES

  • Complete charger for single-cell Lithium chemistry batteries
  • Integrated power transistor and current sensor
  • Reverse battery leakage 700nA
  • 1% initial voltage accuracy
  • Programmable CC current up to 1A
  • Charge current thermal foldback
  • NTC thermistor interface for battery temperature alert
  • Accepts CV and CC types of adapters or USB bus power
  • Preconditioning trickle charge
  • Guaranteed to operate down to 2.65V after start-up
  • Ambient temperature range: -40°C to +85°C
  • AEC-Q100 qualified

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78693
Basic Information
Production Status
Mass Production
Output Voltage Typ (V)
3.65
Voltage Accuracy (%)
1
VIN1 (max) (V)
7
Output Current 1 Max (A)
1.6
Safety Timer
Yes
Self Termination
Yes
Accepts CC Adapter
Yes
VIN1 Trickle Charge (min) (% CC)
10
Thermal Regulation
Yes
Function (s)
Enable, Charge Status, Fault Indication, NTC Input, Timeout Disable, Programmable IMIN, Reference Voltage
Battery Chemistry
Single Cell LiFePO4 (LFP)
Qualification Level
Automotive
Can Sample
YES
Temperature Range
-40 to +85

Action Needed