Renesas' automotive-grade multiphase controllers are designed to perform buck and boost power conversions between automotive buses.
Renesas' automotive-grade multiphase controllers are designed to perform buck and boost power conversions between automotive buses.
Outputs (Max) (#) | Phases (Max) | Parametric Applications | Output Voltage (Min) (V) | Output Voltage (Max) (V) | Integrated MOSFET Driver (s) | VID | Qualification Level | iSim Model | Parametric Applications | |
---|---|---|---|---|---|---|---|---|---|---|
6-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | 1 | 6 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
5.6 | Automotive | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
||||
4-Phase 12V/48V Bidirectional Synchronous PWM Controller | 1 | 4 | 12to48V, 12to60V), 24to12V) and more... |
6 | 65 | PMBus interface, not VID | Automotive | Yes | 12to48V, 12to60V), 24to12V) and more... |
|
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | 1 | 4 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
5.6 | Automotive | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
||||
6-Phase 12V/48V Bidirectional Synchronous PWM Controller | 1 | 6 | 12to48, 12to60), 24to12) and more... |
6 | 65 | PMBus interface, not VID | Automotive | Yes | 12to48, 12to60), 24to12) and more... |
|
2-Phase Boost Controller with Integrated Drivers | 1 | 2 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
5 | 55 | Yes | Automotive | Yes | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
|
2-Phase Boost Controller with Drivers and I²C/PMBus™ | 1 | 2 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
5 | 55 | Yes | Automotive | Yes | 12V to 24V, 12V to 48V, Automotive boost applications and more... |