EL4544

Triple 16x5 Differential Crosspoint Switch with Single-Ended or Differential Input Mode Operation

Product Status: Mass Production

OVERVIEW

The EL4544 is a high bandwidth 16-channel differential RGB to 5-channel RGB single-ended RGB-HV video crosspoint switch with embedded sync extraction. There are four 16-Channel input muxes, each capable of receiving a complete RGB video signal, and five output muxes, each capable of "seeing" any one of the four RGB inputs. Additionally, the fifth input mux has an overlay "screen on screen" function that can be displayed in conjunction with any of the stacked RGB inputs.

The EL4544 has a fast disable feature to reduce power consumption. The device also provides a presence of signal indicator by looking for syncs on a designated channel.

KEY FEATURES

  • Serial programming of switch array
  • Parallel or serial modes
  • High Z output disable
  • Drives 150Ω loads
  • 60MHz 0.1dB gain flatness
  • -3dB bandwidth of 300MHz
  • Crosstalk rejection: 75dB @ 100MHz
  • Channels settle to 5% within 10ns after overlay switching
  • 356 pin PBGA packaging
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL4544
Basic Information
Production Status
Mass Production
Configuration
Triple 16x4
Input Type
Differential
Bandwidth (MHz)
300
Slew Rate (V/μs)
800
IS
685/3 mA
Gain Min
1
IOUT
60 mA
Diff Gain (%)
0.05
Diff Phase (°)
0.05
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed