Overview

Description

The TW2835 has four high quality NTSC/PAL video decoders, dual color display controllers and dual video encoders. The TW2835 contains four built-in analog anti-aliasing filters, four 10bit Analog-to-Digital converters, and proprietary digital gain/clamp controller, high quality Y/C separator to reduce cross-noise and high performance free scaler. Four built-in motion, blind and night detectors can increase the feature of security system. The TW2835 has flexible video display/record/playback controller including basic display and MUX functions. The TW2835 also has excellent graphic overlay function that displays bitmap for OSD, single box, 2D array box, and mouse pointer. The built-in channel ID CODEC allows auto decoding and displaying during playback and the additional scaler on the playback supports multi-cropping function of the same field or frame image. The TW2835 contains two video encoders with three 10bit Digital-to-Analog converters to provide 2 composite or S-video. The TW2835 also includes audio CODEC that has four audio Analog-to-Digital converters and one Digital-to- Analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback. The TW2835 can be extended up to 8/16 channel video controller using chip-to-chip cascade connection.

Features

  • Four Video Decoders
  • Accepts all NTSC(M/N/4.43)/PAL B/D/G/H/I/K/L/M/N/60) standards with auto detection
  • Integrated four video analog anti-aliasing filters and 10 bit CMOS ADCs
  • High performance adaptive 4H comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • Color Transient Improvement (CTI)
  • Automatic white peak control
  • Programmable hue, saturation, contrast, brightness and sharpness
  • High performance horizontal and vertical scaler for each path including playback input
  • Fast video locking system for non-realtime application Dual Video Encoders
  • Dual path digital outputs with ITU-R BT.656 standard
  • Dual path analog outputs with all analog
  • NTSC/PAL standards

Comparison

Applications

Applications

  • Security Surveillance
  • Analog QUAD/MUX
  • 4/8/16 Channel DVR
  • Car Rear Vision System
  • Hair Shop System
  • Dental Care System

Documentation

Type Title Date
Datasheet PDF 8.70 MB
End Of Life Notice PDF 603 KB
Product Advisory PDF 259 KB
Product Change Notice PDF 106 KB
Price Increase Notice PDF 208 KB
5 items

Design & Development

Models