ISL59837

200MHz Single Supply Video Driver With Charge Pump and Power Down

Product Status: Mass Production

OVERVIEW

The ISL59837 is a revolutionary device that allows true singlesupply operation of video amplifiers. Designed for systems requiring output swing below ground but lacking a negative power supply, the ISL59837 generates the required negative rail internally from a +3.3V power supply. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. The buffers have an integrated 6dB, eliminating the need for external gain-setting resistors. An external reference voltage can be applied to the REF pin to shift the analog video level down by the desired amount. The charge pump and amplifiers can be placed in a power down mode, consuming less than 1mA of current.

KEY FEATURES

  • Triple single-supply buffer
  • Generates negative rail from from single +3.3V supply
  • No output DC blocking capacitor needed
  • 200MHz -3dB bandwidth
  • 50MHz 0.1dB bandwidth
  • Fixed gain of 2 output buffer
  • Charge pump power down function (0.1mA typical)
  • Outputs are high impedance in power-down mode
  • Amplifier enable/disable function control
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL59837
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Bandwidth (MHz)
200
Slew Rate (V/μs)
500
VS (min)
3 V
VS (max)
3.6 V
IS (per amp)
32.3 mA
Noise VN (nV/√Hz)
20
Max Offset Voltage
25 mV
IOUT
50 mA
VOUT (V)
5.1
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
62
Thermal Shutdown
No
Gain Min
2
Diff Gain (%)
0.07
Diff Phase (°)
0.06
Enable
Yes
Gain Error/Measurment Error Max
1.5
Topology
VFA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.