ISL59830

True Single Supply Video Driver

Product Status: Mass Production

OVERVIEW

The ISL59830 is a revolutionary device that allows true singlesupply operation of video amplifiers. The device runs off a single 3.3V supply and generates the required negative voltage internally. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. Since the buffers have an integrated 6dB gain, no external gain setting resistors are required. An input reference voltage can be supplied to shift the analog video level down by an amount equal to the reference (typically 0.6V).

KEY FEATURES

  • Triple single-supply buffer
  • Operates from single +3.3V supply
  • No output DC blocking capacitor needed
  • Fixed gain of 2 output buffer
  • Output three-statable
  • Enable/disable function
  • 50MHz 0.1dB bandwidth
  • 200MHz -3dB bandwidth
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL59830
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Bandwidth (MHz)
200
Slew Rate (V/μs)
500
VS (min)
3 V
VS (max)
3.6 V
IS (per amp)
40 mA
Noise VN (nV/√Hz)
20
Max Offset Voltage
25 mV
IOUT
50 mA
VOUT (V)
5.1
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
90
Thermal Shutdown
No
Gain Min
2
Diff Gain (%)
0.07
Diff Phase (°)
0.06
Enable
Yes
Gain Error/Measurment Error Max
1.5
Topology
VFA
Qualification Level
Standard
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed