ISL28417

40V Precision Low Power Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL28117, ISL28217, ISL28417 and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controlsand industrial controls.

The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range from -40°C to +125°C.

The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.

KEY FEATURES

  • Low input offset voltage: ±50µV, max ISL28417SEH ±110µV, max
  • Superb offset voltage TC: 0.6µV/°C, max ISL28417SEH 1µV/°C, max
  • Input bias current: ±1nA, max ISL28417SEH ±5nA, max
  • Input bias current TC: ±5pA/°C, max
  • Low current consumption: 440µA
  • Voltage noise: 8nV/Hz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -40°C to +125°C ISL28417SEH -55°C to +125°C
  • Small package offerings in single, dual and quad
  • Pb-free (RoHS compliant)
  • No phase reversal

PARAMETRICS

Parameters
ISL28417
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Bandwidth (MHz)
1.5
Slew Rate (V/μs)
0.5
VS (min)
4.5 V
VS (max)
40 V
IS (per amp)
.44 mA
Noise VN (nV/√Hz)
8
IBIAS
80 pA
Max Offset Voltage
0.07 mV
IOUT
43 mA
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
145
CMRR (dB)
145
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
143
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.