ISL28290

Dual Supply Ultra-Low Noise, Ultra-Low Distortion, Rail-to-Rail Output, Op Amp

Product Status: Mass Production

OVERVIEW

The ISL28190 and ISL28290 are tiny single and dual ultra-low noise, ultra-low distortion operational amplifiers. Fully specified to operated down to +3V single supply. These amplifiers have outputs that swing rail-to-rail, and an input common mode voltage that extends below ground (ground sensing).

The ISL28190 and ISL28290 are unity gain stable with an input referred voltage noise of 1nV/√Hz. Both parts feature 0.00017% THD+N @ 1kHz.

The ISL28190 is available in the space-saving 6 Ld UTDFN (1.6mmx1.6mm) and 6 Ld SOT-23 packages. The ISL28290 is available in the 10 Ld UTQFN (1.8mmx1.4mm) , 10 Ld MSOP and 8 LD SOIC packages. All devices are guaranteed over -40°C to +125°C.

KEY FEATURES

  • 1nV/√Hz input voltage noise
  • 1kHz THD+N typical 0.00017% at 2VP-P VOUT
  • Harmonic Distortion -87dBc, -90dBc, fo = 1MHz
  • 170MHz -3dB bandwidth
  • 50V/µs slew rate
  • 700µV maximum offset voltage
  • 10µA typical input bias current
  • 103dB typical CMRR
  • 3V to 5.5V single supply voltage range
  • Rail-to-rail output
  • Ground sensing
  • Enable pin (not available in the 8 Ld SOIC package option)
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL28290
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
2
Bandwidth (MHz)
170
Slew Rate (V/μs)
50
VS (min)
3 V
VS (max)
5.5 V
IS (per amp)
8.5 mA
Noise VN (nV/√Hz)
1
IBIAS
10 µA
IBIAS (max)
16 µA
Max Offset Voltage
0.7 mV
IOUT
135 mA
VOUT (V)
4.97
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
Yes
PSRR (dB)
80
CMRR (dB)
103
Thermal Shutdown
No
THD (dB)
115
Gain Min
1
AVOL (dB)
102
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 1MHz
Output Headroom (V)
0.05
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed