ISL28127

Precision Single and Dual Low Noise Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL28127, ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls and industrial controls.

The ISL28127 single and ISL28227 dual are available in 8 Ld SOIC, TDFN and MSOP packages. All devices are offered in standard pin configurations and operate over the extended temperature range to -40°C to +125°C.

The ISL28227SEH is available in a 10 Ld hermetic ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates over the extended temperature range from -55°C to +125°C.

KEY FEATURES

  • Low input offset voltage: ±70μV, max ISL28227SEH ±75μV, max
  • Superb offset voltage TC: 0.5μV/°C, max ISL28227SEH 1μV/°C, max
  • Wide supply range: 4.5V to 40V ISL28227SEH 4.5V to 36V
  • Very low voltage noise: 2.5nV/Hz
  • Input bias current: ±10nA, max
  • Gain-bandwidth product: 10MHz Unity gain stable
  • No phase reversal
  • Operating temperature range: -40°C to +125°C ISL28227SEH -55°C to +125°C

PARAMETRICS

Parameters
ISL28127
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
10
Slew Rate (V/μs)
3.6
VS (min)
4.5 V
VS (max)
40 V
IS (per amp)
2.8 mA
Noise VN (nV/√Hz)
2.5
IBIAS
10 nA
IBIAS (max)
10 nA
Max Offset Voltage
0.07 mV
IOUT
45 mA
VOUT (V)
38.5
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
125
CMRR (dB)
120
Thermal Shutdown
No
Gain Min
1
Enable
No
Topology
VFA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.