ISL28110

Precision Low Noise JFET Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL28110, ISL28210, are single and dual JFET amplifiers featuring low noise, high slew rate, low input bias current and offset voltage, making them the ideal choice for high impedance applications where precision and low noise are important. The combination of precision, low noise, and high speed combined with a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision medical and analytical instrumentation, sensor conditioning, precision power supply controls, industrial controls and photodiode amplifiers.

The ISL28110 single amplifier and the ISL28210 dual amplifiers are available in the 8 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range from -40°C to +125°C.

KEY FEATURES

  • Wide supply range: 9V to 40V
  • Low voltage noise: 6nV/√Hz
  • Input bias current: 2pA
  • High slew rate: 23V/µs
  • High bandwidth: 12.5MHz
  • Low input offset: 300µV, Max
  • Offset drift: Grade C 10µV/°C
  • Low current consumption: 2.55mA
  • Operating temperature range: -40°C to +125°C
  • Small package offerings in single, and dual
  • No phase reversal
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
ISL28110
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
12.5
Slew Rate (V/μs)
23
VS (min)
9 V
VS (max)
40 V
IS (per amp)
2.55 mA
Noise VN (nV/√Hz)
6
IBIAS
0.3 pA
IBIAS (max)
2 pA
Max Offset Voltage
0.3 mV
IOUT
50 mA
VOUT (V)
39.2
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
115
CMRR (dB)
100
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
108
Enable
No
Topology
VFA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.