Product Status: Mass Production(*)
OVERVIEW
The HFA1130 is a high speed wideband current feedback amplifier featuring programmable output limits. Built with Intersil’s proprietary complementary bipolar UHF-1 process, it is the fastest monolithic amplifier available from any semiconductor manufacturer.
This amplifier is the ideal choice for high frequency applications requiring output limiting, especially those needing ultra fast overdrive recovery times. The output limiting function allows the designer to set the maximum positive and negative output levels, thereby protecting later stages from damage or input saturation. The sub-nanosecond overdrive recovery time quickly returns the amplifier to linear operation, following an overdrive condition.
The HFA1130 offers significant performance improvements over the CLC500/501/502.
This amplifier is the ideal choice for high frequency applications requiring output limiting, especially those needing ultra fast overdrive recovery times. The output limiting function allows the designer to set the maximum positive and negative output levels, thereby protecting later stages from damage or input saturation. The sub-nanosecond overdrive recovery time quickly returns the amplifier to linear operation, following an overdrive condition.
The HFA1130 offers significant performance improvements over the CLC500/501/502.
KEY FEATURES
- User Programmable Output Voltage Limits
- Low Distortion (30MHz, HD2): -56dBc
- -3dB Bandwidth: 850MHz
- Very Fast Slew Rate: 2300V/µs
- Fast Settling Time (0.1%): 11ns
- Excellent Gain Flatness
- (100MHz): 0.14dB
- (50MHz): 0.04dB
- (30MHz): 0.01dB
- High Output Current: 60mA
- Overdrive Recovery: <1ns
- Pb-Free (RoHS Compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
HFA1130
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
1
Bandwidth (MHz)
850
Slew Rate (V/μs)
2300
VS (min)
9 V
VS (max)
11 V
IS (per amp)
21 mA
Noise VN (nV/√Hz)
4
IBIAS
25 µA
IBIAS (max)
40 µA
Max Offset Voltage
6 mV
IOUT
60 mA
VOUT (V)
6.6
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
50
CMRR (dB)
46
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.03
Diff Phase (°)
0.05
AVOL (dB)
110
Enable
No
Topology
CFA
Distortion Conditions
2Vpp, 30MHz
Output Headroom (V)
1.7
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
Simulation model | Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |