HA-5147

120MHz, Ultra-Low Noise Precision Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The HA-5147 operational amplifier features an unparalleled combination of precision DC and wideband high speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3.2nV/√Hz ) precision instrumentation performance with high speed (35V/μs) wideband capability.

This amplifier’s impressive list of features include low VOS (30mV), wide gain bandwidth (120MHz), high open loop gain (1500V/mV) and high CMRR (120dB). Additionally, this flexible device operates over a wide supply range (±5V to ±20V) while consuming only 140mW of power.

Using the HA-5147 allows designers to minimize errors while maximizing speed and bandwidth in applications requiring gains greater than ten.

This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5147’s qualities include instrumentation amplifiers, pulse or RF amplifiers, audio preamplifiers and signal conditioning circuits.

This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37 where gains are greater than ten.

KEY FEATURES

  • Slew rate: 35V/μs
  • Wide gain bandwidth (AV ≥ 10): 120MHz
  • Low noise: 3.2nV/√Hz at 1kHz
  • Low VOS: 30μV
  • High CMRR: 120dB
  • High gain: 1500V/mV

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HA-5147
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Bandwidth (MHz)
120
Slew Rate (V/μs)
35
VS (min)
10 V
VS (max)
40 V
IS (per amp)
3.5 mA
Noise VN (nV/√Hz)
3.2
IBIAS
15 nA
Max Offset Voltage
0.03 mV
IOUT
25 mA
VOUT (V)
27
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
96
CMRR (dB)
120
Thermal Shutdown
No
Gain Min
10
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.