HA-5102

Dual and Quad, 8MHz and 60MHz, Low Noise Operational Amplifiers

Product Status: Mass Production(*)

OVERVIEW

Low noise and high performance are key words describing HA-5102 and HA-5104. These general purpose amplifiers offer an array of dynamic specifications including a 3V/µs slew rate and 8MHz bandwidth. Complementing these outstanding parameters is a very low noise specification of 4.3nV/√Hz at 1kHz.

Fabricated using the Intersil high frequency DI process, these operational amplifiers also offer excellent input specifications such as a 0.5mV offset voltage and 30nA offset current. Complementing these specifications are 108dB open loop gain and 60dB channel separation. Consuming a very modest amount of power (90mW/ package for duals and 150mW/package for quads), HA-5102/04 also provide 15mA of output current.

This impressive combination of features make this series of amplifiers ideally suited for designs ranging from audio amplifiers and active filters to the most demanding signal conditioning and instrumentation circuits.

These operational amplifiers are available in dual or quad form with industry standard pinouts allowing for immediate interchangeability with most other dual and quad operational amplifiers.

HA-5102 Dual, Comp. HA-5104 Quad, Comp.

Refer to the /883 data sheet for military product.

KEY FEATURES

  • Low Noise 4.3nV/√Hz
  • Bandwidth 8MHz (Compensated)
  • Slew Rate 3V/µs (Compensated)
  • Low Offset Voltage 0.5mV
  • Available in Duals or Quads

PARAMETRICS

Parameters
HA-5102
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
2
Bandwidth (MHz)
8
Slew Rate (V/μs)
3
VS (min)
5 V
VS (max)
18 V
IS (per amp)
3 mA
Noise VN (nV/√Hz)
4.3
IBIAS
130 nA
IBIAS (max)
200 nA
Max Offset Voltage
0.5 mV
IOUT
15 mA
VOUT (V)
26
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
100
CMRR (dB)
95
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
108
Enable
No
Qualification Level
Standard
Temperature Range
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.