EL8302

500MHz Rail-to-Rail Amplifier

Product Status: Mass Production

OVERVIEW

The EL8302 represents a triple rail-to-rail amplifier with a - 3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low supply current of 5.6mA per channel, the EL8302 also features inputs that go to 0.15V below the VS - rail.

The EL8302 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8302 is ideal for multiplexing applications.

The EL8302 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8302 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.

KEY FEATURES

  • 500MHz -3dB bandwidth
  • 600V/µs slew rate
  • Low supply current = 5.6mA per amplifier
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable
  • Low cost
  • Pb-Free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL8302
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
3
Bandwidth (MHz)
500
Slew Rate (V/μs)
600
VS (min)
3 V
VS (max)
5.5 V
IS (per amp)
5.6 mA
Noise VN (nV/√Hz)
12
IBIAS
6 µA
IBIAS (max)
10 µA
Max Offset Voltage
7 mV
IOUT
65 mA
VOUT (V)
4.85
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
Yes
PSRR (dB)
95
CMRR (dB)
95
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.01
Diff Phase (°)
0.01
AVOL (dB)
90
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 10MHz
Output Headroom (V)
0.1
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.