EL8101

200MHz Rail-to-Rail Amplifiers

Product Status: Mass Production

OVERVIEW

The EL8100 and EL8101 represent single rail-to-rail amplifiers with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low 2mA supply current, the EL8100 and EL8101 also feature inputs that go to 0.15V below the VS- rail.

The EL8100 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8100 is ideal for multiplexing applications.

The EL8100 and EL8101 are designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8100 is available in 8 Ld SO and 6 Ld SOT-23 packages and the EL8101 is available in a 5 Ld SOT-23 package. All are specified for operation over the -40°C to +85°C temperature range.

KEY FEATURES

  • 200MHz -3dB bandwidth
  • 200V/µs slew rate
  • Low supply current = 2mA
  • Supplies from 3V to 5.0V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable (EL8100 only)
  • Low cost
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
EL8101
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
200
Slew Rate (V/μs)
200
VS (min)
3 V
VS (max)
5 V
IS (per amp)
2 mA
Noise VN (nV/√Hz)
10
IBIAS
1.5 µA
IBIAS (max)
2.1 µA
Max Offset Voltage
6 mV
IOUT
65 mA
VOUT (V)
4.8
Rail-to-Rail Input
-Vs
Rail-to-Rail Output
Yes
PSRR (dB)
100
CMRR (dB)
90
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.03
Diff Phase (°)
0.03
AVOL (dB)
90
Enable
No
Topology
VFA
Distortion Conditions
2Vpp, 10MHz
Output Headroom (V)
0.1
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.