Product Status: Mass Production
OVERVIEW
The EL5175 and EL5375 are single and triple high bandwidth amplifiers designed to extract the difference signal from noisy environments. They are primarily targeted for applications such as receiving signals from twisted-pair lines or any application where common mode noise injection is likely to occur.
The EL5175 and EL5375 are stable for a gain of one and requires two external resistors to set the voltage gain for each channel.
The output common mode level is set by the reference pin (VREF ), which has a -3dB bandwidth of over 450MHz. Generally, this pin is grounded but it can be tied to any voltage reference.
The output can deliver a maximum of ±60mA and is short circuit protected to withstand a temporary overload condition.
The EL5175 is available in the 8 Ld SOIC and 8 Ld MSOP packages and the EL5375 in the 24 Ld QSOP package. All are specified for operation over the full -40°C to +85°C temperature range.
The EL5175 and EL5375 are stable for a gain of one and requires two external resistors to set the voltage gain for each channel.
The output common mode level is set by the reference pin (VREF ), which has a -3dB bandwidth of over 450MHz. Generally, this pin is grounded but it can be tied to any voltage reference.
The output can deliver a maximum of ±60mA and is short circuit protected to withstand a temporary overload condition.
The EL5175 is available in the 8 Ld SOIC and 8 Ld MSOP packages and the EL5375 in the 24 Ld QSOP package. All are specified for operation over the full -40°C to +85°C temperature range.
KEY FEATURES
- Differential input range ±2.3V
- 550MHz 3dB bandwidth
- 900V/µs slew rate
- 60mA maximum output current
- Single 5V or dual ±5V supplies
- Low power, 9.6mA per channel
- Pb-free available (RoHS compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
EL5375
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Bandwidth (MHz)
550
Slew Rate (V/μs)
900
VS (min)
4.75 V
VS (max)
11 V
IS (per amp)
9.6 mA
Noise VN (nV/√Hz)
21
IBIAS
12.5 µA
IBIAS (max)
25 µA
Max Offset Voltage
30 mV
IOUT
67 mA
VOUT (V)
7.49
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
56
CMRR (dB)
95
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.1
Diff Phase (°)
0.1
Enable
Yes
Topology
VFA
Distortion Conditions
2Vpp, 5MHz
Output Headroom (V)
1.46
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
Simulation model | Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |